• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat adjustable tension levers, zinc die casting, threaded stud Stainless Steel (GN126.1)

Flat adjustable tension levers, zinc die casting, threaded stud Stainless Steel (GN126.1)
  • Volume Discount
Flat adjustable tension levers GN 126.1 are characterized by their low height and the timelessly elegant design.They are ideal whenever swiveling in a confined space is required or the lever is to be clamped in a particular position. The threaded insert / bored bushing is moveably attached to the handle with serrations.Pulling the lever disengages the serrations, allowing it to be swiveled to the ideal clamping position. On “releasing” the handle, the serrations re-engage automatically.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
126.1-120-M10-20-SR
126.1-120-M10-20-SW
126.1-120-M10-25-SR
126.1-120-M10-25-SW
126.1-120-M10-32-SR
126.1-120-M10-32-SW
126.1-120-M10-40-SR
126.1-120-M10-40-SW
126.1-120-M10-50-SR
126.1-120-M10-50-SW
126.1-120-M10-63-SR
126.1-120-M10-63-SW
126.1-120-M10-80-SR
126.1-120-M10-80-SW
126.1-120-M12-20-SR
126.1-120-M12-20-SW
126.1-120-M12-25-SR
126.1-120-M12-25-SW
126.1-120-M12-32-SR
126.1-120-M12-32-SW
126.1-120-M12-40-SR
126.1-120-M12-40-SW
126.1-120-M12-50-SR
126.1-120-M12-50-SW
126.1-120-M12-63-SR
126.1-120-M12-63-SW
126.1-120-M12-80-SR
126.1-120-M12-80-SW
126.1-145-M12-32-SR
126.1-145-M12-32-SW
126.1-145-M12-40-SR
126.1-145-M12-40-SW
126.1-145-M12-50-SR
126.1-145-M12-50-SW
126.1-145-M12-63-SR
126.1-145-M12-63-SW
126.1-145-M12-80-SR
126.1-145-M12-80-SW
126.1-145-M16-32-SR
126.1-145-M16-32-SW
126.1-145-M16-40-SR
126.1-145-M16-40-SW
126.1-145-M16-50-SR
126.1-145-M16-50-SW
126.1-145-M16-63-SR
126.1-145-M16-63-SW
126.1-145-M16-80-SR
126.1-145-M16-80-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h2 h3 h4 Weight
(kg)

26.80 €

1 Available 5 Days 1201020SR, silver, textured finish163229.5241.52.50.202

26.80 €

1 Available 5 Days 1201020SW, black, textured finish163229.5241.52.50.202

27.76 €

1 Available 5 Days 1201025SR, silver, textured finish163229.5241.52.50.204

27.76 €

1 Available 5 Days 1201025SW, black, textured finish163229.5241.52.50.204

28.54 €

1 Available 5 Days 1201032SR, silver, textured finish163229.5241.52.50.207

28.54 €

1 Available 5 Days 1201032SW, black, textured finish163229.5241.52.50.207

29.40 €

1 Available 5 Days 1201040SR, silver, textured finish163229.5241.52.50.212

29.40 €

1 Available 5 Days 1201040SW, black, textured finish163229.5241.52.50.212

30.66 €

1 Available 5 Days 1201050SR, silver, textured finish163229.5241.52.50.217

30.66 €

1 Available 5 Days 1201050SW, black, textured finish163229.5241.52.50.217

32.14 €

1 Available 5 Days 1201063SR, silver, textured finish163229.5241.52.50.224

32.14 €

1 Available 5 Days 1201063SW, black, textured finish163229.5241.52.50.224

34.18 €

1 Available 5 Days 1201080SR, silver, textured finish163229.5241.52.50.231

34.18 €

1 Available 5 Days 1201080SW, black, textured finish163229.5241.52.50.231

26.80 €

1 Available 5 Days 1201220SR, silver, textured finish163229.5241.52.50.206

26.80 €

1 Available 5 Days 1201220SW, black, textured finish163229.5241.52.50.206

27.76 €

1 Available 5 Days 1201225SR, silver, textured finish163229.5241.52.50.210

27.76 €

1 Available 5 Days 1201225SW, black, textured finish163229.5241.52.50.210

28.54 €

1 Available 5 Days 1201232SR, silver, textured finish163229.5241.52.50.215

28.54 €

1 Available 5 Days 1201232SW, black, textured finish163229.5241.52.50.215

29.40 €

1 Available 5 Days 1201240SR, silver, textured finish163229.5241.52.50.221

29.40 €

1 Available 5 Days 1201240SW, black, textured finish163229.5241.52.50.221

30.66 €

1 Available 5 Days 1201250SR, silver, textured finish163229.5241.52.50.228

30.66 €

1 Available 5 Days 1201250SW, black, textured finish163229.5241.52.50.228

32.14 €

1 Available 5 Days 1201263SR, silver, textured finish163229.5241.52.50.237

32.14 €

1 Available 5 Days 1201263SW, black, textured finish163229.5241.52.50.237

34.18 €

1 Available 5 Days 1201280SR, silver, textured finish163229.5241.52.50.249

34.18 €

1 Available 5 Days 1201280SW, black, textured finish163229.5241.52.50.249

46.68 €

1 Available 5 Days 1451232SR, silver, textured finish23404245640.432

46.68 €

1 Available 5 Days 1451232SW, black, textured finish23404245640.432

48.20 €

1 Available 5 Days 1451240SR, silver, textured finish23404245640.440

48.20 €

1 Available 5 Days 1451240SW, black, textured finish23404245640.440

50.26 €

1 Available 5 Days 1451250SR, silver, textured finish23404245640.447

50.26 €

1 Available 5 Days 1451250SW, black, textured finish23404245640.447

53.26 €

1 Available 5 Days 1451263SR, silver, textured finish23404245640.455

53.26 €

1 Available 5 Days 1451263SW, black, textured finish23404245640.455

56.60 €

1 Available 5 Days 1451280SR, silver, textured finish23404245640.445

56.60 €

1 Available 5 Days 1451280SW, black, textured finish23404245640.445

46.68 €

1 Available 5 Days 1451632SR, silver, textured finish23404245640.449

46.68 €

1 Available 5 Days 1451632SW, black, textured finish23404245640.449

48.20 €

1 Available 5 Days 1451640SR, silver, textured finish23404245640.460

48.20 €

1 Available 5 Days 1451640SW, black, textured finish23404245640.460

50.26 €

1 Available 5 Days 1451650SR, silver, textured finish23404245640.472

50.26 €

1 Available 5 Days 1451650SW, black, textured finish23404245640.472

53.26 €

1 Available 5 Days 1451663SR, silver, textured finish23404245640.491

53.26 €

1 Available 5 Days 1451663SW, black, textured finish23404245640.491

56.60 €

1 Available 5 Days 1451680SR, silver, textured finish23404245640.513

56.60 €

1 Available 5 Days 1451680SW, black, textured finish23404245640.513

Loading...

  1. 1

Tech Support