We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Cabinet "U" handles, with power switching function, with cable (GN 422)

Cabinet "U" handles, with power switching function, with cable (GN 422)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

GN 422 cabinet “U” handles come with one or two push buttons. Each button has a changeover switch and integrated LED ring lighting.When the button is pressed, an electrical control impulse to switch off a machine, for example, can be triggered based on the wiring of the contacts (NC or NO).Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.The cabinet "U" handle is functional and highly compact and can be used for any application due to its universal design.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422-ZD-T1-K-2-SR
422-ZD-T1-K-2-SW
422-ZD-T1-K-5-SR
422-ZD-T1-K-5-SW
422-ZD-T1-S-SR
422-ZD-T1-S-SW
422-ZD-T2-K-2-SR
422-ZD-T2-K-2-SW
422-ZD-T2-K-5-SR
422-ZD-T2-K-5-SW
422-ZD-T2-S-SR
422-ZD-T2-S-SW
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Finish Type Length l2 Cable length l4 Connection type Weight
(kg)

102.24 €

Available 5 Days SR, silver, textured finishT1, with 1 button1582K, Cable0.582

102.24 €

Available 5 Days SW, black, textured finishT1, with 1 button1582K, Cable0.585

125.36 €

Available 5 Days SR, silver, textured finishT1, with 1 button1585K, Cable0.740

125.36 €

Available 5 Days SW, black, textured finishT1, with 1 button1585K, Cable0.730

122.47 €

Available 5 Days SR, silver, textured finishT1, with 1 button1580.25S, Plug (with 0,25 m cable)0.516

122.47 €

Available 5 Days SW, black, textured finishT1, with 1 button1580.25S, Plug (with 0,25 m cable)0.516

185.82 €

Available 5 Days SR, silver, textured finishT2, with 2 buttons181.52K, Cable0.690

185.82 €

Available 5 Days SW, black, textured finishT2, with 2 buttons181.52K, Cable0.790

231.98 €

Available 5 Days SR, silver, textured finishT2, with 2 buttons181.55K, Cable1.070

231.98 €

Available 5 Days SW, black, textured finishT2, with 2 buttons181.55K, Cable1.080

226.24 €

Available 5 Days SR, silver, textured finishT2, with 2 buttons181.50.25S, Plug (with 0,25 m cable)0.630

226.24 €

Available 5 Days SW, black, textured finishT2, with 2 buttons181.50.25S, Plug (with 0,25 m cable)0.630

Loading...

  1. 1

Basic information

Material ZD, Zinc die casting Length l/l1(mm) 117 a 10.2
d M 6 Length l3 105.5 t 12
h 44 Length b 33

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support