Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l/l1 (mm) | Finish | Type | Length l2 | Length l3 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
28.76 € | 1 | Available | 7 Days | 200 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 222 | 178 | 15 | 1.061 | ||
28.76 € | 1 | Available | 7 Days | 200 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 222 | 178 | 15 | 1.061 | ||
28.48 € | 1 | Available | 7 Days | 200 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 222 | 178 | 15 | 0.500 | ||
28.50 € | 1 | Available | 7 Days | 200 | EL, anodized, natural color | B, Mounting from the operator's side | 222 | 178 | - | 1.029 | ||
28.50 € | 1 | Available | 7 Days | 200 | ES, anodized, natural color | B, Mounting from the operator's side | 222 | 178 | - | 1.029 | ||
28.18 € | 1 | Available | 7 Days | 200 | SW, black, textured finish | B, Mounting from the operator's side | 222 | 178 | - | 1.061 | ||
30.00 € | 1 | Available | 7 Days | 250 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 272 | 228 | 15 | 1.093 | ||
30.00 € | 1 | Available | 7 Days | 250 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 272 | 228 | 15 | 1.093 | ||
29.64 € | 1 | Available | 7 Days | 250 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 272 | 228 | 15 | 1.136 | ||
29.76 € | 1 | Available | 7 Days | 250 | EL, anodized, natural color | B, Mounting from the operator's side | 272 | 228 | - | 1.061 | ||
29.76 € | 1 | Available | 7 Days | 250 | ES, anodized, natural color | B, Mounting from the operator's side | 272 | 228 | - | 1.061 | ||
29.44 € | 1 | Available | 7 Days | 250 | SW, black, textured finish | B, Mounting from the operator's side | 272 | 228 | - | 1.104 | ||
31.44 € | 1 | Available | 7 Days | 300 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 322 | 278 | 15 | 1.133 | ||
31.44 € | 1 | Available | 7 Days | 300 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 322 | 278 | 15 | 1.133 | ||
31.02 € | 1 | Available | 7 Days | 300 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 322 | 278 | 15 | 1.128 | ||
31.12 € | 1 | Available | 7 Days | 300 | EL, anodized, natural color | B, Mounting from the operator's side | 322 | 278 | - | 0.560 | ||
31.12 € | 1 | Available | 7 Days | 300 | ES, anodized, natural color | B, Mounting from the operator's side | 322 | 278 | - | 1.101 | ||
30.66 € | 1 | Available | 7 Days | 300 | SW, black, textured finish | B, Mounting from the operator's side | 322 | 278 | - | 1.096 | ||
32.94 € | 1 | Available | 7 Days | 350 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 372 | 328 | 15 | 0.938 | ||
32.94 € | 1 | Available | 7 Days | 350 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 372 | 328 | 15 | 0.938 | ||
32.56 € | 1 | Available | 7 Days | 350 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 372 | 328 | 15 | 1.178 | ||
32.70 € | 1 | Available | 7 Days | 350 | EL, anodized, natural color | B, Mounting from the operator's side | 372 | 328 | - | 0.906 | ||
32.70 € | 1 | Available | 7 Days | 350 | ES, anodized, natural color | B, Mounting from the operator's side | 372 | 328 | - | 0.906 | ||
32.22 € | 1 | Available | 7 Days | 350 | SW, black, textured finish | B, Mounting from the operator's side | 372 | 328 | - | 1.146 | ||
35.10 € | 1 | Available | 7 Days | 400 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 422 | 378 | 15 | 1.258 | ||
35.10 € | 1 | Available | 7 Days | 400 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 422 | 378 | 15 | 1.258 | ||
34.46 € | 1 | Available | 7 Days | 400 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 422 | 378 | 15 | 1.264 | ||
34.84 € | 1 | Available | 7 Days | 400 | EL, anodized, natural color | B, Mounting from the operator's side | 422 | 378 | - | 1.226 | ||
34.84 € | 1 | Available | 7 Days | 400 | ES, anodized, natural color | B, Mounting from the operator's side | 422 | 378 | - | 1.226 | ||
34.36 € | 1 | Available | 7 Days | 400 | SW, black, textured finish | B, Mounting from the operator's side | 422 | 378 | - | 1.232 | ||
38.22 € | 1 | Available | 7 Days | 500 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 522 | 478 | 15 | 1.278 | ||
38.22 € | 1 | Available | 7 Days | 500 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 522 | 478 | 15 | 1.278 | ||
37.62 € | 1 | Available | 7 Days | 500 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 522 | 478 | 15 | 1.293 | ||
37.94 € | 1 | Available | 7 Days | 500 | EL, anodized, natural color | B, Mounting from the operator's side | 522 | 478 | - | 1.246 | ||
37.94 € | 1 | Available | 7 Days | 500 | ES, anodized, natural color | B, Mounting from the operator's side | 522 | 478 | - | 1.246 | ||
37.40 € | 1 | Available | 7 Days | 500 | SW, black, textured finish | B, Mounting from the operator's side | 522 | 478 | - | 1.261 | ||
45.00 € | 1 | Available | 7 Days | 600 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 622 | 578 | 15 | 1.431 | ||
45.00 € | 1 | Available | 7 Days | 600 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 622 | 578 | 15 | 1.431 | ||
44.04 € | 1 | Available | 7 Days | 600 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 622 | 578 | 15 | 1.368 | ||
44.64 € | 1 | Available | 7 Days | 600 | EL, anodized, natural color | B, Mounting from the operator's side | 622 | 578 | - | 1.399 | ||
44.64 € | 1 | Available | 7 Days | 600 | ES, anodized, natural color | B, Mounting from the operator's side | 622 | 578 | - | 1.399 | ||
43.66 € | 1 | Available | 7 Days | 600 | SW, black, textured finish | B, Mounting from the operator's side | 622 | 578 | - | 1.336 | ||
55.36 € | 1 | Available | 7 Days | 800 | EL, anodized, natural color | A, Mounting from the back (threaded blind bore) | 822 | 778 | 15 | 1.601 | ||
55.36 € | 1 | Available | 7 Days | 800 | ES, anodized, natural color | A, Mounting from the back (threaded blind bore) | 822 | 778 | 15 | 1.601 | ||
53.86 € | 1 | Available | 7 Days | 800 | SW, black, textured finish | A, Mounting from the back (threaded blind bore) | 822 | 778 | 15 | 1.522 | ||
55.10 € | 1 | Available | 7 Days | 800 | EL, anodized, natural color | B, Mounting from the operator's side | 822 | 778 | - | 1.569 | ||
55.10 € | 1 | Available | 7 Days | 800 | ES, anodized, natural color | B, Mounting from the operator's side | 822 | 778 | - | 1.569 | ||
53.64 € | 1 | Available | 7 Days | 800 | SW, black, textured finish | B, Mounting from the operator's side | 822 | 778 | - | 1.490 |
Loading...
Handle width b | 36 | a | 24 | d | M 8 |
---|---|---|---|---|---|
Length l4 | 38 | h1 | 60.5 | h2 | 79.5 |
h3 | 5 |
Configure
Basic Attributes
Length l/l1(mm)
Finish
Type
Length l2
Length l3
t
Type
Filter by standard shipping days
Optional Attributes