Stainless Steel-Folding handles (GN 425.9)

Stainless Steel-Folding handles (GN 425.9)
  • Volume Discount
GN 425.9 Stainless Steel-Folding handles are used where the handle must only protrude a short distance in the resting position.Folding handles numbers 1 and 2 are suitable for side “access,” as these have a 90° limit stop. If used from above, numbers 3 and 4 with a handle which can fold freely through 180° are a better version.The retaining springs of numbers 2 and 4 keep the handle in any position. This keeps the handle in a position which can be easily accessed and prevents noise as a result of vibration in the resting position.The handle and the retaining springs are secured by mounting the attachment across the entire surface. All components are supplied unassembled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425.9-120-NI-A-1-GS
425.9-120-NI-A-1-SW
425.9-120-NI-A-2-GS
425.9-120-NI-A-2-SW
425.9-120-NI-A-3-GS
425.9-120-NI-A-3-SW
425.9-120-NI-A-4-GS
425.9-120-NI-A-4-SW
425.9-120-NI-B-1-GS
425.9-120-NI-B-1-SW
425.9-120-NI-B-2-GS
425.9-120-NI-B-2-SW
425.9-120-NI-B-3-GS
425.9-120-NI-B-3-SW
425.9-120-NI-B-4-GS
425.9-120-NI-B-4-SW
425.9-120-NI-C-1-GS
425.9-120-NI-C-2-GS
425.9-120-NI-C-3-GS
425.9-120-NI-C-4-GS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Type Identification No.

21.96 €

1 Available 7 Days GS, matte shot-blastedA, Thread for fixing from the back1, Handle 90° foldaway

23.56 €

1 Available 7 Days SW, black, textured finishA, Thread for fixing from the back1, Handle 90° foldaway

24.28 €

1 Available 4 Days GS, matte shot-blastedA, Thread for fixing from the back2, Handle 90° foldaway, with retaining spring

25.88 €

1 Available 7 Days SW, black, textured finishA, Thread for fixing from the back2, Handle 90° foldaway, with retaining spring

21.32 €

1 Available 7 Days GS, matte shot-blastedA, Thread for fixing from the back3, Handle 180° foldaway

22.88 €

1 Available 7 Days SW, black, textured finishA, Thread for fixing from the back3, Handle 180° foldaway

23.52 €

1 Available 7 Days GS, matte shot-blastedA, Thread for fixing from the back4, Handle 180° foldaway, with retaining spring

25.22 €

1 Available 7 Days SW, black, textured finishA, Thread for fixing from the back4, Handle 180° foldaway, with retaining spring

22.02 €

1 Available 7 Days GS, matte shot-blastedB, Through-hole for fixing from the operator's side1, Handle 90° foldaway

23.62 €

1 Available 7 Days SW, black, textured finishB, Through-hole for fixing from the operator's side1, Handle 90° foldaway

24.36 €

1 Available 7 Days GS, matte shot-blastedB, Through-hole for fixing from the operator's side2, Handle 90° foldaway, with retaining spring

26.00 €

1 Available 7 Days SW, black, textured finishB, Through-hole for fixing from the operator's side2, Handle 90° foldaway, with retaining spring

20.86 €

1 Available 7 Days GS, matte shot-blastedB, Through-hole for fixing from the operator's side3, Handle 180° foldaway

22.48 €

1 Available 7 Days SW, black, textured finishB, Through-hole for fixing from the operator's side3, Handle 180° foldaway

23.10 €

1 Available 7 Days GS, matte shot-blastedB, Through-hole for fixing from the operator's side4, Handle 180° foldaway, with retaining spring

24.76 €

1 Available 7 Days SW, black, textured finishB, Through-hole for fixing from the operator's side4, Handle 180° foldaway, with retaining spring

19.66 €

1 Available 7 Days GS, matte shot-blastedC, Fixed from the operator's side by means of welding1, Handle 90° foldaway

21.92 €

1 Available 8 Days GS, matte shot-blastedC, Fixed from the operator's side by means of welding2, Handle 90° foldaway, with retaining spring

19.06 €

1 Available 7 Days GS, matte shot-blastedC, Fixed from the operator's side by means of welding3, Handle 180° foldaway

21.42 €

1 Available 7 Days GS, matte shot-blastedC, Fixed from the operator's side by means of welding4, Handle 180° foldaway, with retaining spring

Loading...

  1. 1

Basic information

Material NI-Stainless Steel Length l/l1(mm) 120 d1 M 6
d2 6.4 t1 10 t2 9.6
h1 16 h2 53 h3 49
h4 59 b1 124 b2 20
b3 106 m 60

Tech Support