Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1364-NI-70-50-B-BL |
1364-NI-105-50-B-BL |
1364-NI-140-50-B-BL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l1 (mm) | l3 | l4 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
9.06 € | 1 | Available | 5 Days | 70 | - | - | 0.110 | ||
12.78 € | 1 | Available | 5 Days | - | 105 | - | 0.128 | ||
12.24 € | 1 | Available | 5 Days | - | - | 140 | 0.133 |
Loading...
Length l2(mm) | 50 | Material | NI, Stainless Steel | l5 | 35 |
---|---|---|---|---|---|
l6 | 70 | d1 | 6 | d2 | 6.5 |
h | 12 | s | 3 | m1 | 42 |
m2 | 30 | m3 | 39 | Type | B, with through-holes |
Finish | BL, blank |