Flat hinges / asymmetrical / rolled / stainless steel / blank, galvanised, blue passivated / GN 136 / GANTER

Flat hinges / asymmetrical / rolled / stainless steel / blank, galvanised, blue passivated / GN 136 / GANTER
  • Volume Discount
GN 136 Stainless Steel-Sheet metal hinges are available in many different versions and are suitable for light to medium-duty applications.Type A can be fixed in place by welding or by using holes made by the customer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
136-NI-45-30-A
136-NI-45-30-B
136-NI-45-30-C
136-NI-60-30-A
136-NI-60-30-B
136-NI-60-30-C
136-NI-60-40-A
136-NI-60-40-B
136-NI-60-40-C
136-NI-75-50-A
136-NI-75-50-B
136-NI-75-50-C
136-NI-80-40-A
136-NI-80-40-B
136-NI-80-40-C
136-NI-90-60-A
136-NI-90-60-B
136-NI-90-60-C
136-NI-100-50-A
136-NI-100-50-B
136-NI-100-50-C
136-NI-120-60-A
136-NI-120-60-B
136-NI-120-60-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
d1 d2 d3 d4 s m1 m2 m4 m5 Width x2 Width x1 Type Weight
(kg)

3.26 €

1 Available 5 Days 30453---1.533189--45A, without bores0.020

3.76 €

1 Available 5 Days 304533.2--1.533189--45B, with through-holes0.019

4.84 €

1 Available 5 Days 30453-46.41.533189--45C, with countersunk holes0.019

3.88 €

1 Available 5 Days 30603---1.5481892460-A, without bores0.025

4.16 €

1 Available 5 Days 306033.2--1.5481892460-B, with through-holes0.024

5.28 €

1 Available 5 Days 30603-46.41.5481892460-C, with countersunk holes0.024

4.74 €

1 Available 5 Days 40604---2452512.5--60A, without bores0.047

5.14 €

1 Available 5 Days 406044.2--2452512.5--60B, with through-holes0.046

5.70 €

1 Available 5 Days 40604-58.32452512.5--60C, with countersunk holes0.044

6.64 €

1 Available 5 Days 50756---2553015--75A, without bores0.081

7.14 €

1 Available 4 Days 507565.2--2553015--75B, with through-holes0.079

7.70 €

1 Available 5 Days 50756-58.32553015--75C, with countersunk holes0.078

5.20 €

1 Available 5 Days 40804---2652512.532.580-A, without bores0.059

5.86 €

1 Available 5 Days 408044.2--2652512.532.580-B, with through-holes0.058

6.66 €

1 Available 5 Days 40804-58.32652512.532.580-C, with countersunk holes0.056

7.46 €

1 Available 5 Days 60906---2663618--90A, without bores0.111

7.30 €

1 Available 5 Days 609065.2--2663618--90B, with through-holes0.090

9.14 €

1 Available 4 Days 60906-58.32663618--90C, with countersunk holes0.108

6.90 €

1 Available 5 Days 501006---280301540100-A, without bores0.099

7.34 €

1 Available 5 Days 5010065.2--280301540100-B, with through-holes0.098

9.08 €

1 Available 5 Days 501006-58.3280301540100-C, with countersunk holes0.096

8.58 €

1 Available 5 Days 601206---296361848120-A, without bores0.139

9.14 €

1 Available 5 Days 6012065.2--296361848120-B, with through-holes0.137

10.80 €

1 Available Same day

Stock

601206-58.3296361848120-C, with countersunk holes0.134

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support