• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Multi-pivot hinges / slotted holes / 7-axis / rolled / stainless steel / matt polished / GN 1362 / GANTER (Part Numbers)

Multi-pivot hinges / slotted holes / 7-axis / rolled / stainless steel / matt polished / GN 1362 / GANTER
  • Volume Discount
Stainless Steel-Multiple-joint hinges GN 7237 are installed on the inside of flaps, hatches and doors to save space and ensure protection against vandalism. The hinges have a maximum opening angle of 180°, which provides optimal accessibility and avoids the blocking of escape routes by open doors, for example.

Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.
Stainless Steel-Multiple-joint hinges are generally used in pairs, meaning that one type L and one type R are used per opening. For higher loads, e.g. from large hatches, these can be supplemented with additional hinges of either type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7237-NI-40-L-MT
7237-NI-40-R-MT
7237-NI-50-L-MT
7237-NI-50-R-MT
7237-NI-60-L-MT
7237-NI-60-R-MT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1 l3 l4 l5 l6 l7 l8 l9 d h1 h2 s m1 m2 x r y Type Weight
(kg)

107.10 €

1 Available 5 Days 26403670.1105.274.527.4101.9165.37.52842551378.529.5L, Fixing angle piece left0.250

107.10 €

1 Available 5 Days 26403670.1105.274.527.4101.9165.37.52842551378.529.5R, Fixing angle piece right0.250

109.24 €

1 Available 5 Days 35504692.3140102.839.3134.727.86.5103553061810538L, Fixing angle piece left0.550

109.24 €

1 Available 5 Days 35504692.3140102.839.3134.727.86.5103553061810538R, Fixing angle piece right0.550

112.98 €

1 Available 5 Days 406061116.5179.5125.251.3172.237.28.512.540536819137.547L, Fixing angle piece left0.700

112.98 €

1 Available 5 Days 406061116.5179.5125.251.3172.237.28.512.540536819137.547R, Fixing angle piece right0.700

Loading...

  1. 1

Basic information

Material NI, Stainless Steel h3 2.5 Finish MT, matte, ground

Tech Support