Flat hinges / oblong holes / stainless steel / GN 7237 / GANTER

Flat hinges / oblong holes / stainless steel / GN 7237 / GANTER
  • Volume Discount
Stainless Steel-Hinges GN 235 are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.The hinge drill pattern corresponds with that of the GN 237 hinge family, which allows the hinges to be exchangeable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
235-NI-40-45-D-GS
235-NI-40-45-DH-GS
235-NI-40-45-H-GS
235-NI-45-45-DB-GS
235-NI-45-45-HB-GS
235-NI-50-45-B-GS
235-NI-50-55-D-GS
235-NI-50-55-DH-GS
235-NI-50-55-H-GS
235-NI-55-55-DB-GS
235-NI-55-55-HB-GS
235-NI-60-55-B-GS
235-NI-60-65-D-GS
235-NI-60-65-DH-GS
235-NI-60-65-H-GS
235-NI-68-65-DB-GS
235-NI-68-65-HB-GS
235-NI-76-65-B-GS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
l3 l4 d1 d2 h1 h2 h3 h4 m1 m2 b Type Weight
(kg)

18.38 €

1 Available 5 Days 454016165.341359.51925255.3D, with through-holes0.083

18.20 €

1 Available 5 Days 454016165.341359.51925255.3DH, with through-holes, horizontal adjustable0.081

18.18 €

1 Available 5 Days 454016165.341359.51925255.3H, horizontal adjustable0.080

17.72 €

1 Available 5 Days 454521165.341359.51925255.3DB, with through-holes, vertical adjustable0.088

17.60 €

1 Available 5 Days 454521165.341359.51925255.3HB, vertical and/or horizontal adjustable0.086

17.04 €

1 Available 5 Days 455021215.341359.51925255.3B, vertical adjustable0.093

24.26 €

1 Available 5 Days 555021216.5616.6611.623.230306.5D, with through-holes0.157

23.60 €

1 Available 5 Days 555021216.5616.6611.623.230306.5DH, with through-holes, horizontal adjustable0.154

22.84 €

1 Available 5 Days 555021216.5616.6611.623.230306.5H, horizontal adjustable0.148

24.46 €

1 Available 5 Days 555526216.5616.6611.623.230306.5DB, with through-holes, vertical adjustable0.163

23.72 €

1 Available 5 Days 555526216.5616.6611.623.230306.5HB, vertical and/or horizontal adjustable0.160

24.50 €

1 Available 5 Days 556026266.5616.6611.623.230306.5B, vertical adjustable0.170

34.54 €

1 Available 5 Days 656026268.3821.4814.929.836368.3D, with through-holes0.290

34.54 €

1 Available 5 Days 656026268.3821.4814.929.836368.3DH, with through-holes, horizontal adjustable0.282

34.54 €

1 Available 5 Days 656026268.3821.4814.929.836368.3H, horizontal adjustable0.270

34.94 €

1 Available 5 Days 656833.5268.3821.4814.929.836368.3DB, with through-holes, vertical adjustable0.310

35.56 €

1 Available 5 Days 656833.5268.3821.4814.929.836368.3HB, vertical and/or horizontal adjustable0.300

36.46 €

1 Available Same day

Stock

657633.533.58.3821.4814.929.836368.3B, vertical adjustable0.329

Loading...

  1. 1

Basic information

Material NI, Stainless Steel Finish GS

Tech Support