• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / slotted holes / zinc die-cast / GN 1366 / GANTER

Flat hinges / slotted holes / zinc die-cast / GN 1366 / GANTER
  • Volume Discount
Hinges GN 235 are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.The hinge drill pattern corresponds with that of the GN 237 hinge family, which allows the hinges to be exchangeable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
235-ZD-40-45-D-SR
235-ZD-40-45-D-SW
235-ZD-40-45-DH-SR
235-ZD-40-45-DH-SW
235-ZD-40-45-H-SR
235-ZD-40-45-H-SW
235-ZD-45-45-DB-SR
235-ZD-45-45-DB-SW
235-ZD-45-45-HB-SR
235-ZD-45-45-HB-SW
235-ZD-50-45-B-SR
235-ZD-50-45-B-SW
235-ZD-50-55-D-SR
235-ZD-50-55-D-SW
235-ZD-50-55-DH-SR
235-ZD-50-55-DH-SW
235-ZD-50-55-H-SR
235-ZD-50-55-H-SW
235-ZD-55-55-DB-SR
235-ZD-55-55-DB-SW
235-ZD-55-55-HB-SR
235-ZD-55-55-HB-SW
235-ZD-60-55-B-SR
235-ZD-60-55-B-SW
235-ZD-60-65-D-SR
235-ZD-60-65-D-SW
235-ZD-60-65-DH-SR
235-ZD-60-65-DH-SW
235-ZD-60-65-H-SR
235-ZD-60-65-H-SW
235-ZD-68-65-DB-SR
235-ZD-68-65-DB-SW
235-ZD-68-65-HB-SR
235-ZD-68-65-HB-SW
235-ZD-76-65-B-SR
235-ZD-76-65-B-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
l3 l4 d1 d2 h1 h2 h3 h4 m1 m2 b Type Finish Weight
(kg)

11.98 €

1 Available 5 Days 454016165.341359.51925255.3D, with through-holesSR0.070

11.98 €

1 Available 5 Days 454016165.341359.51925255.3D, with through-holesSW-

11.94 €

1 Available 5 Days 454016165.341359.51925255.3DH, with through-holes, horizontal adjustableSR0.068

11.94 €

1 Available 5 Days 454016165.341359.51925255.3DH, with through-holes, horizontal adjustableSW-

11.88 €

1 Available 5 Days 454016165.341359.51925255.3H, horizontal adjustableSR0.068

11.88 €

1 Available 5 Days 454016165.341359.51925255.3H, horizontal adjustableSW-

11.90 €

1 Available Same day

Stock

454521165.341359.51925255.3DB, with through-holes, vertical adjustableSR0.255

11.90 €

1 Available 5 Days 454521165.341359.51925255.3DB, with through-holes, vertical adjustableSW0.070

11.84 €

1 Available 5 Days 454521165.341359.51925255.3HB, vertical and/or horizontal adjustableSR0.007

11.84 €

1 Available 5 Days 454521165.341359.51925255.3HB, vertical and/or horizontal adjustableSW0.080

11.78 €

1 Available 5 Days 455021215.341359.51925255.3B, vertical adjustableSR0.090

11.78 €

1 Available 5 Days 455021215.341359.51925255.3B, vertical adjustableSW0.080

13.42 €

1 Available 5 Days 555021216.5616.6611.623.230306.5D, with through-holesSR0.133

13.42 €

1 Available 5 Days 555021216.5616.6611.623.230306.5D, with through-holesSW0.130

13.42 €

1 Available 5 Days 555021216.5616.6611.623.230306.5DH, with through-holes, horizontal adjustableSR0.130

13.42 €

1 Available 5 Days 555021216.5616.6611.623.230306.5DH, with through-holes, horizontal adjustableSW0.130

13.30 €

1 Available 5 Days 555021216.5616.6611.623.230306.5H, horizontal adjustableSR0.162

13.30 €

1 Available 5 Days 555021216.5616.6611.623.230306.5H, horizontal adjustableSW0.128

13.62 €

1 Available 5 Days 555526216.5616.6611.623.230306.5DB, with through-holes, vertical adjustableSR0.120

13.62 €

1 Available 5 Days 555526216.5616.6611.623.230306.5DB, with through-holes, vertical adjustableSW0.140

13.56 €

1 Available 5 Days 555526216.5616.6611.623.230306.5HB, vertical and/or horizontal adjustableSR0.135

13.56 €

1 Available 5 Days 555526216.5616.6611.623.230306.5HB, vertical and/or horizontal adjustableSW0.130

13.76 €

1 Available 5 Days 556026266.5616.6611.623.230306.5B, vertical adjustableSR0.144

13.76 €

1 Available 5 Days 556026266.5616.6611.623.230306.5B, vertical adjustableSW0.146

16.96 €

1 Available 5 Days 656026268.3821.4814.929.836368.3D, with through-holesSR0.243

16.96 €

1 Available 5 Days 656026268.3821.4814.929.836368.3D, with through-holesSW0.242

16.80 €

1 Available 5 Days 656026268.3821.4814.929.836368.3DH, with through-holes, horizontal adjustableSR0.237

16.80 €

1 Available 5 Days 656026268.3821.4814.929.836368.3DH, with through-holes, horizontal adjustableSW0.238

16.66 €

1 Available 5 Days 656026268.3821.4814.929.836368.3H, horizontal adjustableSR0.231

16.66 €

1 Available 5 Days 656026268.3821.4814.929.836368.3H, horizontal adjustableSW0.200

17.26 €

1 Available 5 Days 656833.5268.3821.4814.929.836368.3DB, with through-holes, vertical adjustableSR0.260

17.26 €

1 Available 5 Days 656833.5268.3821.4814.929.836368.3DB, with through-holes, vertical adjustableSW0.262

17.14 €

1 Available 5 Days 656833.5268.3821.4814.929.836368.3HB, vertical and/or horizontal adjustableSR0.254

17.14 €

1 Available 5 Days 656833.5268.3821.4814.929.836368.3HB, vertical and/or horizontal adjustableSW0.255

17.64 €

1 Available 5 Days 657633.533.58.3821.4814.929.836368.3B, vertical adjustableSR0.277

17.64 €

1 Available 5 Days 657633.533.58.3821.4814.929.836368.3B, vertical adjustableSW0.278

Loading...

  1. 1

Basic information

Material ZD, Zinc die casting

Tech Support