Set collars / stainless steel / two-piece / damped / GN 7072.3

Set collars / stainless steel / two-piece / damped / GN 7072.3
  • Volume Discount
The affixed dampening washer of the split Stainless Steel-Set collars GN 7072.3 absorbs mild shocks and has a sound-dampening effect when the set collars come into contact with other components.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles. As compared to semi-split set collars, split set collars can even be assembled radially.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7072.3-30-B12-NI
7072.3-32-B14-NI
7072.3-36-B15-NI
7072.3-36-B16-NI
7072.3-42-B18-NI
7072.3-42-B20-NI
7072.3-48-B22-NI
7072.3-48-B25-NI
7072.3-55-B28-NI
7072.3-55-B30-NI
7072.3-60-B32-NI
7072.3-60-B35-NI
7072.3-65-B40-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.48 €

1 Available 5 Days

16.44 €

1 Available 5 Days

17.48 €

1 Available 5 Days

20.16 €

1 Available 5 Days

24.92 €

1 Available 5 Days

22.94 €

1 Available 5 Days

25.60 €

1 Available 5 Days

25.04 €

1 Available 5 Days

31.82 €

1 Available 5 Days

29.18 €

1 Available 5 Days

34.32 €

1 Available 5 Days

33.08 €

1 Available 5 Days

38.44 €

1 Available 5 Days

Loading...

  1. 1

Tech Support