Manufacturer part number: 1580-M5-16-PL
Brand: GANTER
Price: 13.00 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1580-M5-16-PL
Thread d1 | M 5 | Thread length l1 | 16 | d2 | 12 |
---|---|---|---|---|---|
d3 | 12.8 | k | 10 | sw | 8 |
Finish | PL, polished (Ra < 0.8 µm) | Weight(kg) | 0.007 |
This page is Stainless Steel-Screws, Hygienic Design (GN 1580), part number 1580-M5-16-PL.
You can find the detail information about specifications and dimensions on part number 1580-M5-16-PL.