Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL

Spur gears / plastic thermoplastic / contact angle 20 degrees / ZCL
  • Volume Discount
Spur gears with straight teeth.
Glass-fibre reinforced polyamide-based (PA) technopolymer, grey colour.
Pressure angle 20°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
550011
550013
550015
550017
550019
550021
550023
550025
550027
550029
550031
550033
550035
550101
550103
550107
550109
550111
550115
550119
550121
550123
550127
550129
550131
550133
550135
550139
550143
550145
550147
550149
550151
550155
550157
550159
550163
550167
550169
550173
550177
550183
550187
550189
550195
550197
550201
550205
550207
550209
550211
550301
550305
550307
550309
550313
550317
550319
550321
550325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of teeth Z
(Teeth)
d
(Ø)
Dp* D L d1d2l1Max. torque
(Nm)
Execution Weight Description

5.35 €

10 Available 4 Days 24-12131610-80.7ZCL-0.52ZCL-0.5-24

5.35 €

10 Available 4 Days 25-12.513.51610-80.7ZCL-0.52ZCL-0.5-25

5.37 €

10 Available 4 Days 30-15161610-80.8ZCL-0.53ZCL-0.5-30

5.37 €

10 Available 4 Days 32-16171610-80.9ZCL-0.53ZCL-0.5-32

5.57 €

10 Available 4 Days 36-18191610-81ZCL-0.54ZCL-0.5-36

5.57 €

10 Available 4 Days 40-20211610-81.1ZCL-0.54ZCL-0.5-40

5.83 €

10 Available 4 Days 45-22.523.51610-81.2ZCL-0.55ZCL-0.5-45

6.14 €

10 Available 4 Days 48-24251610-81.3ZCL-0.56ZCL-0.5-48

7.13 €

10 Available 4 Days 50-25261610-81.4ZCL-0.56ZCL-0.5-50

8.01 €

10 Available 4 Days 55427.528.51620-81.5ZCL-0.58ZCL-0.5-55

10.69 €

5 Available 4 Days 60430311620-81.6ZCL-0.511ZCL-0.5-60

12.17 €

5 Available 4 Days 70435361620-81.9ZCL-0.513ZCL-0.5-70

13.00 €

5 Available 4 Days 80440411620-82.2ZCL-0.517ZCL-0.5-80

5.68 €

10 Available 4 Days 10-101225--152ZCL-1.02ZCL-1.0-10

5.83 €

10 Available 4 Days 1241214259-152.5ZCL-1.03ZCL-1.0-12

6.14 €

10 Available 4 Days 14414162510-152.9ZCL-1.04ZCL-1.0-14

6.14 €

10 Available 4 Days 15415172510-153.1ZCL-1.04ZCL-1.0-15

6.18 €

10 Available 4 Days 16516182513-153.3ZCL-1.05ZCL-1.0-16

6.38 €

10 Available 4 Days 18518202514-153.7ZCL-1.06ZCL-1.0-18

6.80 €

10 Available 4 Days 20520222516-154.1ZCL-1.08ZCL-1.0-20

7.04 €

10 Available 4 Days 21521232516-154.3ZCL-1.09ZCL-1.0-21

7.11 €

10 Available 4 Days 22522242518-154.5ZCL-1.09ZCL-1.0-22

7.17 €

10 Available 4 Days 24624262520-154.9ZCL-1.012ZCL-1.0-24

7.26 €

10 Available 4 Days 25625272520-155.1ZCL-1.012ZCL-1.0-25

7.66 €

10 Available 4 Days 26626282522-155.3ZCL-1.013ZCL-1.0-26

7.68 €

10 Available 4 Days 27627292522-155.5ZCL-1.015ZCL-1.0-27

7.83 €

10 Available 4 Days 28628302522-155.7ZCL-1.015ZCL-1.0-28

9.24 €

10 Available 4 Days 30630322525-156.1ZCL-1.018ZCL-1.0-30

9.70 €

5 Available 4 Days 32632342525-156.6ZCL-1.019ZCL-1.0-32

9.86 €

5 Available 4 Days 33633352525-156.8ZCL-1.020ZCL-1.0-33

9.90 €

5 Available 4 Days 34834362530-157ZCL-1.024ZCL-1.0-34

9.92 €

5 Available 4 Days 35835372530-157.2ZCL-1.024ZCL-1.0-35

10.21 €

5 Available 4 Days 36836382530-157.4ZCL-1.028ZCL-1.0-36

10.45 €

5 Available 4 Days 38838402530-157.8ZCL-1.028ZCL-1.0-38

10.74 €

5 Available 4 Days 39839412530-158ZCL-1.028ZCL-1.0-39

11.62 €

5 Available 4 Days 40840422530-158.2ZCL-1.029ZCL-1.0-40

12.17 €

5 Available 4 Days 421042442535-158.6ZCL-1.035ZCL-1.0-42

12.54 €

5 Available 4 Days 441044462535-159ZCL-1.036ZCL-1.0-44

12.74 €

5 Available 4 Days 451045472535-159.2ZCL-1.037ZCL-1.0-45

13.60 €

5 Available 4 Days 481048502535-159.8ZCL-1.042ZCL-1.0-48

14.54 €

5 Available 4 Days 501050522535-1510.2ZCL-1.045ZCL-1.0-50

15.38 €

5 Available 4 Days 551455572535441511.3ZCL-1.045ZCL-1.0-55

15.95 €

5 Available 4 Days 581458602535441511.9ZCL-1.049ZCL-1.0-58

16.48 €

5 Available 4 Days 601460622540511512.3ZCL-1.058ZCL-1.0-60

17.49 €

5 Available 4 Days 652065672540511513.3ZCL-1.060ZCL-1.0-65

18.02 €

2 Available 4 Days 702070722540611514.3ZCL-1.071ZCL-1.0-70

18.92 €

2 Available 4 Days 722072742540611514.7ZCL-1.078ZCL-1.0-72

19.78 €

2 Available 4 Days 742074762540611515.2ZCL-1.072ZCL-1.0-74

20.57 €

2 Available 4 Days 752075772550661515.4ZCL-1.074ZCL-1.0-75

21.36 €

2 Available 4 Days 772077792550661515.8ZCL-1.090ZCL-1.0-77

21.91 €

2 Available 4 Days 802080822550661516.4ZCL-1.097ZCL-1.0-80

5.96 €

10 Available 4 Days 12518213014-176.8ZCL-1.57ZCL-1.5-12

6.07 €

10 Available 4 Days 14521243016-178ZCL-1.510ZCL-1.5-14

6.14 €

10 Available 4 Days 15522.525.53018-178.5ZCL-1.513ZCL-1.5-15

7.48 €

10 Available 4 Days 16524273018-179.1ZCL-1.513ZCL-1.5-16

7.66 €

10 Available 4 Days 18627303020-1710.3ZCL-1.516ZCL-1.5-18

7.72 €

10 Available 4 Days 20830333025-1711.4ZCL-1.523ZCL-1.5-20

7.72 €

10 Available 4 Days 21831.534.53025-1712ZCL-1.525ZCL-1.5-21

7.72 €

10 Available 4 Days 22833363028-1712.5ZCL-1.525ZCL-1.5-22

8.49 €

10 Available 4 Days 24836393028-1713.7ZCL-1.528ZCL-1.5-24

Loading...

Basic information

Material Technopolymer

Tech Support