• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamping plates for position indicators / zinc die-cast / BSA51

Clamping plates for position indicators / zinc die-cast / BSA51
  • Volume Discount
Bases for spindle locking.
Die cast zinc alloy, epoxy resin coating, black colour, matte finish.
BSA51 locking bases allow an easy and quick locking of the spindles after their positioning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CE.85911
CE.85915
CE.85917
CE.85919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Description Weight

28.67 €

1 Available 27 Days 14BSA51-1481

31.68 €

1 Available 5 Days 8BSA51-884

31.68 €

1 Available 5 Days 10BSA51-1083

31.68 €

1 Available 5 Days 12BSA51-1282

Loading...

  1. 1

Basic information

L 47 Material Die-cast zinc alloy B 33
f 21 f1 23.5 l1 30.5
l2 11 d1 4.5

Tech Support