MSUD Double Valve Plug Form A

MSUD Double Valve Plug Form A
  • Volume Discount
[Specifications]
・Cable length: 1.5m
・Operating voltage: 24 V AC ±20% / DC ±25%
・Degree of protection (EN IEC 60529) : IP67
・Status indication LED: Yellow

[Features]
・MSUD double valve A-18mm with cable, LED and suppression
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000-58021-6270150

Part Number
7000-58021-6270150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.00 €

1 Available 15 Days

Loading...

  1. 1

This page is MSUD Double Valve Plug Form A, part number 7000-58021-6270150.
You can find the detail information about specifications and dimensions on part number 7000-58021-6270150.

Tech Support