SVS Eco LED Valve Plug Form B

SVS Eco LED Valve Plug Form B
  • Volume Discount
[Specifications]
・Operating voltage: 24 V AC/DC ±15%
・Material housing: PA
・Color housing: Opaque
・Degree of protection (EN IEC 60529) : IP65

[Features]
・SVS Eco valve plug B-10mm / Form BI (11 mm) screw terminal, LED and VDR, field-wireable
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000-29565-0000000
7000-29805-0000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.56 €

1 Available 3 Days

10.56 €

1 Available 3 Days

Loading...

  1. 1

Tech Support