Flanged rollers (Part Numbers)

Flanged rollers

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Product type: Flanged rollers
・Wheel Ø: 48, 50
・Flange Ø: 66
・Load capacity dynamic(kg): 10, 15
・Color: Blue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2350-8KU
2350-8KU-NIRO
2450-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

2.68 €

1 4 Days 100.024

3.76 €

1 4 Days 100.024

2.43 €

1 4 Days 150.098

Loading...

  1. 1

Tech Support