Pallet roll steel with PVC hose and ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NR110-50-8PVC-2MM

Part Number
NR110-50-8PVC-2MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.98 €

1 4 Days

Loading...

  1. 1

Basic information

Pipe-Ø(φ) 54 Load capacity dynamic(kg) 160 Roll length(mm) 68.5
Weight(kg) 0.25

This page is Pallet roll steel with PVC hose and ball bearings, part number NR110-50-8PVC-2MM.
You can find the detail information about specifications and dimensions on part number NR110-50-8PVC-2MM.

Tech Support