Pneumatis spring balancer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FZ-P-ALU-1,​35-7215-2
FZ-P-ALU-1,​35-7215-3
FZ-P-ALU-1,​35-7215-4
FZ-P-ALU-1.35-7215-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity
(kg)
Weight
(kg)

190.42 €

1 4 Days 0,7-1,51.2

193.42 €

1 4 Days 1,2-2,51.34

208.78 €

1 4 Days 3,0-5,01.42

183.64 €

1 20 Days 0,4-0,81.17

Loading...

  1. 1

Tech Support