Heavy duty swivel Castors with PA6 wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HN-PAHU-082-K-3
L-HN-PAHU-085-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Weight
(kg)

84.56 €

1 5 Days 82707001333.6

85.44 €

1 5 Days 85807501353.5

Loading...

  1. 1

Basic information

Plate length(mm) 135 Plate width(mm) 110 Discharge swivel castor(mm) 60
Rolls and case type Steering housing Mounting type Mounting plate Bolt Hole Length(mm) 105
Bolt hole width(mm) 80 Screw hole(mm) 13 Clevis bearing type Clevis with axial deep groove ball bearing and tapered roller bearing
Clevis connection bolted Rim material Polyamide Tread material Polyamide
electrically conductive none Housing design welded Tread color White
Housing classification Heavy load series HB Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 90

Tech Support