Heavy duty swivel Castors with double stop, all-steel wheel

Heavy duty swivel Castors with double stop, all-steel wheel
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing classification: Heavy load series HB
・Tread material: Steel
・Mounting type: Mounting plate
・Wheel diameter(mm): 100, 150, 200
・Wheel width(mm): 50, 60, 80
・Load capacity dynamic(kg): 400, 800, 1300

[Features]
・castor series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
・(old designation: LP)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-STS-100-K-3-DSV
L-HB-STS-150-K-3-DSV
L-HB-STS-200-K-3-DSV
L-HB-STS-200-K-3-DSV-B80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
electrically conductive

149.16 €

1 5 Days 13511010050400150451058011125-

180.86 €

1 5 Days 13511015060800200551058011130-

272.63 €

1 5 Days 135110200601300245601058011160-

319.46 €

1 5 Days 1751402008013002557714010515-none

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HB (LP/BP) Tread material Steel Housing classification Heavy load series HB

Tech Support