Heavy-duty fixed Castors with elastic polyurethane wheel, approx. 78° Shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HN-EPHS-082-K
B-HN-EPHS-085-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
overall height
(mm)

61.19 €

1 5 Days 82133

64.21 €

1 5 Days 85135

Loading...

  1. 1

Basic information

Plate length(mm) 137 Plate width(mm) 110 Wheel width(mm) 70
Load capacity dynamic(kg) 700 Rolls and case type Fixed bracket Mounting type Mounting plate
Wheel bearing Ball-bearing Housing Series Type HN (501/502) Bolt Hole Length(mm) 105
Housing material RR Painted steel Bolt hole width(mm) 80 Material Description Housing Heavy steel welded construction, painted black
Screw hole(mm) 12.3 Rim material Steel Tread color Blue-Purple

Tech Support