Heavy duty fixed Castors with cast nylon wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HS-GPA-080-K
B-HS-GPA-100-K
B-HS-GPA-125-K
B-HS-GPA-150-K
B-HS-GPA-200-K
B-HS-GPA-200-K-B80
B-HS-GPA-250-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
electrically conductive Weight
(kg)

79.81 €

1 5 Days 13511080401000125105Steel galvanized8011-4

99.02 €

1 5 Days 135110100401250145105Steel galvanized8011none2.692

140.73 €

1 5 Days 135110125551750170105Steel galvanized8011-2.9

160.50 €

1 5 Days 175140150552500205140Steel galvanized10514-6.5

199.47 €

1 5 Days 175140200553000255140Painted steel10514-8.151

283.64 €

1 5 Days 255200200804500280210Painted steel16018none14.9

829.80 €

1 5 Days 400300250655000380340Painted steel24026-49.87

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HS (LPSX/BPSX) Rim material PA 6-G Tread material PA 6-G
Housing design welded Tread color Natural color Housing classification Super heavy duty housing HS
Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 90

Tech Support