Polyamide door roller with ball bearing seat

Polyamide door roller with ball bearing seat

Product Details:

Manufacturer part number: F060-17KS30X19.5

Brand: TORWEGGE

Price: 6.02

Delivery time: 20 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F060-17KS30X19.5

Part Number
F060-17KS30X19.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.02 €

1 20 Days

Loading...

  1. 1

Basic information

Wheel diameter(mm) 60 Wheel width(mm) 22.5 Load capacity dynamic(kg) 40
Wheel bearing Bearing seat Surface coating Without Rim material Polyamide
Tread material Polyamide Weight(kg) 0.03

This page is Polyamide door roller with ball bearing seat, part number F060-17KS30X19.5.
You can find the detail information about specifications and dimensions on part number F060-17KS30X19.5.

Tech Support