Mounting plates made of steel, galvanized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PLATTE-105X80X5
PLATTE-135X110X5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

34.63 €

1 4 Days 10580806090.31

9.23 €

1 4 Days 13511010580110.562

Loading...

  1. 1

Basic information

Surface coating galvanized panel thickness(mm) 5

Tech Support