Manufacturer part number: L-IS-LRS1-185-R-3-GRAU
Brand: TORWEGGE
Price: 42.97 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IS-LRS1-185-R-3-GRAU
Plate length(mm) | 135 | Plate width(mm) | 110 | Wheel diameter(mm) | 185 |
---|---|---|---|---|---|
Wheel width(mm) | 45 | Load capacity dynamic(kg) | 50 | overall height(mm) | 210 |
Discharge swivel castor(mm) | 53 | Rolls and case type | Steering housing | Mounting type | Mounting plate |
Wheel bearing | Roller bearing | Bolt Hole Length(mm) | 105 | Housing material RR | Steel galvanized |
Bolt hole width(mm) | 80 | Screw hole(mm) | 11 | Rim material | Sheet steel, painted |
Tread material | Pneumatic tires | Swivel Radius(mm) | 147.3 | electrically conductive | none |
Housing design | drawn | Tread color | Grey | Tread type | crowned |
Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 50 |
Weight(kg) | 2.05 |
This page is Air swivel Castors with sheet steel rim, part number L-IS-LRS1-185-R-3-GRAU.
You can find the detail information about specifications and dimensions on part number L-IS-LRS1-185-R-3-GRAU.