Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IP-LRK1-400-R
Plate length(mm) | 150 | Plate width(mm) | 150 | Wheel diameter(mm) | 400 |
---|---|---|---|---|---|
Wheel width(mm) | 100 | Load capacity dynamic(kg) | 250 | overall height(mm) | 458 |
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
Housing Series Type | IP (LL/LB (air) | Bolt Hole Length(mm) | 125 | Housing material RR | Painted steel |
Bolt hole width(mm) | 125 | Surface coating | Painted | Screw hole(mm) | 10 |
Rim material | Plastic | Tread material | Pneumatic tires | Housing design | welded |
Tread color | Black | Tread type | crowned | Housing classification | Standard housing IL |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 50 | Weight(kg) | 5.3 |
This page is Air Castors with plastic rim and roller bearing, profile groove, part number B-IP-LRK1-400-R.
You can find the detail information about specifications and dimensions on part number B-IP-LRK1-400-R.