Swivel Castors with back hole and polypropylene wheel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PPBL-080-K-1
L-IL-PPBL-200-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

7.23 €

1 5 Days 80301501003676.50.51

23.63 €

1 5 Days 20047350235541542.3

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Bolt hole Ø(mm) 12 Rim material Polypropylene Tread material Polypropylene
electrically conductive none Housing classification Standard housing IL

Tech Support