• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Swivel Castors with back hole and thermoplastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-TPBK-080-K-1
L-IL-TPBK-100-K-1
L-IL-TPBK-125-K-1
L-IL-TPBK-160-K-1
L-IL-TPBK-200-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

6.98 €

1 5 Days 8030801003676.50.518

8.15 €

1 5 Days 100309012536860.596

9.71 €

1 5 Days 1253511015538990.74

21.08 €

1 4 Days 1604018019052-1.48

26.51 €

1 5 Days 20047220235541571.996

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Housing Series Type IL (LCW/BCW) Surface coating galvanized Bolt hole Ø(mm) 12
Rim material Polypropylene Tread material Thermoplastic electrically conductive none
Tread color Grey Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support