Swivel Castors with high load capacity at low height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HN-EPHS-082-K-3
L-HN-EPHS-085-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
overall height
(mm)

101.56 €

1 4 Days 82133

103.25 €

1 5 Days 85135

Loading...

  1. 1

Basic information

Plate length(mm) 137 Plate width(mm) 110 Wheel width(mm) 70
Load capacity dynamic(kg) 700 Discharge swivel castor(mm) 63 Rolls and case type Steering housing
Mounting type Mounting plate Wheel bearing Ball-bearing Housing Series Type HN (501/502)
Bolt Hole Length(mm) 105 Housing material RR Painted steel Bolt hole width(mm) 80
Material Description Housing Heavy steel welded construction, painted black Screw hole(mm) 12.3 Clevis bearing type Clevis with axial deep groove ball bearing and tapered roller bearing
Clevis connection bolted Rim material Steel Tread material Elastic polyurethane
Tread color Blue-Purple

Tech Support