Swivel Castors with heat-resistant plastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IT-HDK-080-G-3
L-IT-HDK-100-G-3
L-IT-HDK-125-G-3
L-IT-HDK-150-G-3
L-IT-HDK-200-G-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Clevis bearing type Clevis connection Swivel Radius
(mm)
Housing design Clevis bearing seal Tread type Bearing shell type fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

11.67 €

1 5 Days 100808033901083680609---67-------0.574

15.80 €

1 5 Days 10080100301101283680609---86-------0.85

29.58 €

1 5 Days 11785125381501584780609---109.5-------1.3

35.03 €

1 5 Days 133110150422002024610580123.5Clevis with double ball bearingriveted129drawnwithout gasket ringcrownednot hardened312603.25

40.15 €

1 5 Days 14011020052300239541058012---154-------3.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Bearing
Housing Series Type IT (LO/BO) Housing material RR Steel galvanized Surface coating galvanized
Number of wheels [piece] 1 Rim material Plastic Tread material Plastic
electrically conductive none Tread color Black Housing classification Standard housing IT
Min. temperature resistance(° C) -40 Max. temperature resistance(° C) 250

Tech Support