Swivel Castors with elastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IM-EGA-100-K-3-EC
L-IM-EGA-125-K-3-EC
L-IM-EGA-160-K-3-EC
L-IM-EGA-200-K-3-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
Number of wheels [piece] Swivel Radius
(mm)
Weight
(kg)

38.44 €

1 4 Days 105801004018012840IM (LU/BU)80Steel galvanized6091901.23

49.47 €

1 5 Days 105801254020015540-80-609-102.51.5

63.57 €

1 5 Days 1351101605030020056-105-8011-1362.7

82.61 €

1 5 Days 1351102005040024556-105-8011-1563.5

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Rim material Aluminum
Tread material Elastic rubber, electrically conductive electrically conductive electrically conductive Tread color Black
Tread type cylindrical Housing classification Medium weight housing IM Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support