Swivel Castors with double stop and polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-PAH-100-K-3-DSV
L-HB-PAH-125-K-3-DSV
L-HB-PAH-150-K-3-DSV
L-HB-PAH-200-K-3-DSV
L-HB-PAH-250-K-3-DSV
L-HB-PAH-250-K-3-DSV-B58
L-HB-PAH-300-K-3-DSV
L-IL-PALK-080-R-3-DSN-EC
L-IL-PALK-100-R-3-DSN-EC
L-IL-PALK-125-R-3-DSN-EC
L-IL-PAM-150-K-3-DSN-EC
L-IL-PAM-200-K-3-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Tread color Stop Type Housing classification Min. temperature resistance
(° C)
Weight
(kg)

117.43 €

1 5 Days 1351101004040015045--1058011Clevis with axial deep groove ball bearing and tapered roller bearingbolted125noneweldedWhite-Heavy load series HB-254.16

108.04 €

1 4 Days 1351101255070017050--1058011Clevis with axial deep groove ball bearing and tapered roller bearingbolted123noneweldedWhite-Heavy load series HB-254.63

114.47 €

1 5 Days 1351101505080020055--1058011Clevis with axial deep groove ball bearing and tapered roller bearingbolted130noneweldedWhite-Heavy load series HB-254.98

126.00 €

1 5 Days 13511020050130024560--1058011Clevis with axial deep groove ball bearing and tapered roller bearingbolted160noneweldedWhite-Heavy load series HB-255.8

134.78 €

1 5 Days 13511025050150029570--1058011Clevis with axial deep groove ball bearing and tapered roller bearingbolted195noneweldedWhite-Heavy load series HB-256.4

213.44 €

1 5 Days 17514025058170030570--14010515Clevis with axial deep groove ball bearing and tapered roller bearingbolted-noneweldedWhite-Heavy load series HB-259.5

274.08 €

1 5 Days 17514030060200035575--14010515Clevis with axial deep groove ball bearing and tapered roller bearingbolted225noneweldedWhite-Heavy load series HB-2510.6

16.29 €

1 5 Days 10580803515010036Roller bearingIL (LCW/BCW)80609--130electrically conductive-BlackDS-N (double stop in the wake)Standard housing IL-200.75

23.02 €

1 5 Days 105801003515012536Roller bearingIL (LCW/BCW)80609--130electrically conductive-BlackDS-N (double stop in the wake)Standard housing IL-200.86

28.53 €

1 5 Days 105801253520015537Roller bearingIL (LCW/BCW)80609--130electrically conductive-BlackDS-N (double stop in the wake)Standard housing IL-201.2

69.87 €

1 5 Days 1351101504535018552Ball-bearingIL (LCW/BCW)1058011--202electrically conductive-BlackDS-N (double stop in the wake)Standard housing IL-202.6

96.63 €

1 4 Days 1351102005035023554Ball-bearingIL (LCW/BCW)1058011--202electrically conductive-BlackDS-N (double stop in the wake)Standard housing IL-203.12

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Rim material Polyamide
Tread material Polyamide Max. temperature resistance(° C) 90

Tech Support