Swivel Castors with double stop and elastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IHB-EGA-080-K-3-DSV
L-IHB-EGA-100-K-3-DSV
L-IHB-EGA-125-K-3-DSV
L-IHB-EGA-160-K-3-DSV
L-IHB-EGA-200-K-3-DSV
L-IHB-EGA-250-K-3-DSV
L-IM-EGA-100-K-3-DSN-EC
L-IM-EGA-125-K-3-DSN-EC
L-IM-EGA-160-K-3-DSN-EC
L-IM-EGA-200-K-3-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Rim material Tread material Swivel Radius
(mm)
electrically conductive Tread color Tread type Stop Type Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

34.00 €

1 5 Days 100858038-----80-6094--------------

31.16 €

1 5 Days 1008510040-----80-6094--------------

49.61 €

1 5 Days 13511012540-----105-8012.56--------------

57.63 €

1 5 Days 13511016050-----105-8012.56--------------

71.60 €

1 5 Days 13511020050-----105-8012.56--------------

94.36 €

1 5 Days 13511025050-----105-8012.56--------------

40.85 €

1 5 Days 105801004018012840Ball-bearingIM (LU/BU)80Steel galvanized609-1Clevis with double ball bearingrivetedAluminumElastic rubber, electrically conductive117electrically conductiveBlackcylindricalDS-N (double stop in the wake)Medium weight housing IM-20801.49

52.02 €

1 5 Days 105801254020015540Ball-bearing-80-609--Clevis with double ball bearingrivetedAluminumElastic rubber, electrically conductive117electrically conductiveBlackcylindricalDS-N (double stop in the wake)Medium weight housing IM-20801.8

74.93 €

1 5 Days 1351101605030020056Ball-bearing-105-8011--Clevis with double ball bearingrivetedAluminumElastic rubber, electrically conductive202electrically conductiveBlackcylindricalDS-N (double stop in the wake)Medium weight housing IM-20803.46

94.53 €

1 5 Days 1351102005040024556Ball-bearing-105-8011--Clevis with double ball bearingrivetedAluminumElastic rubber, electrically conductive202electrically conductiveBlackcylindricalDS-N (double stop in the wake)Medium weight housing IM-20804.07

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support