Swivel Castors with double stop in the trailer and polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-PALZ-100-R-3-DSN-GP
L-IL-PALB-080-G-3-DSN
L-IL-PALB-080-R-3-DSN
L-IL-PALB-100-G-3-DSN
L-IL-PALB-100-R-3-DSN
L-IL-PALB-125-G-3-DSN
L-IL-PALB-125-R-3-DSN
L-IL-PALB-150-G-3-DSN
L-IL-PALB-150-R-3-DSN
L-IL-PALB-200-G-3-DSN
L-IL-PALB-200-R-3-DSN
L-IM-PAM-080-K-3-DSN
L-IM-PAM-100-K-3-DSN
L-IM-PAM-125-K-3-DSN
L-IM-PAM-150-K-3-DSN
L-IM-PAM-160-K-3-DSN
L-IM-PAM-200-K-3-DSN
L-IS-PALZ-175-R-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
panel thickness
(mm)
Clevis bearing type Clevis connection Rim material Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread color Tread type fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

26.32 €

1 5 Days 1351351003820012845Roller bearing-10580Sheet steel housing, galvanized11---Polyamide154---Whitecylindrical---Standard housing IL--1.05

11.13 €

1 5 Days 10580803315010036BearingIL (LCW/BCW)8060-9-Clevis with double ball bearingriveted-130nonedrawn------Standard housing IL--0.717

11.31 €

1 4 Days 10580803315010036Roller bearingIL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized9---Polyamide130---Whitecrowned---Standard housing IL--0.8

12.11 €

1 4 Days 105801003520012536BearingIL (LCW/BCW)8060-9-Clevis with double ball bearingriveted-130nonedrawn------Standard housing IL--0.833

12.30 €

1 4 Days 105801003520012536Roller bearingIL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized9---Polyamide130---Whitecrowned---Standard housing IL--0.97

14.65 €

1 5 Days 105801253620015537BearingIL (LCW/BCW)8060-9-Clevis with double ball bearingriveted-130nonedrawn------Standard housing IL--1.126

15.82 €

1 4 Days 105801253820015537Roller bearingIL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized9---Polyamide130---Whitecrowned---Standard housing IL--1.1

26.95 €

1 5 Days 1351101504030018552BearingIL (LCW/BCW)10580-11-Clevis with double ball bearingriveted-203nonedrawn------Standard housing IL--1.966

26.94 €

1 4 Days 1351101504030018552Roller bearingIL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanized11---Polyamide203---Whitecrowned---Standard housing IL--2.2

28.56 €

1 5 Days 1351102004835023554BearingIL (LCW/BCW)10580-11-Clevis with double ball bearingriveted-203nonedrawn------Standard housing IL--2.384

33.83 €

1 4 Days 1351102004835023554Roller bearingIL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanized11---Polyamide203---Whitecrowned---Standard housing IL--2.7

20.50 €

1 5 Days 10580803520010840Ball-bearingIM (LU/BU)8060Medium weight, pressed housing, galvanized8.53.5Clevis with double ball bearingrivetedPolyamide117nonedrawnGasket ring redWhite-3.5843Medium weight housing IM-25901.2

21.85 €

1 4 Days 105801003530012840Ball-bearingIM (LU/BU)8060Medium weight, pressed housing, galvanized8.53.5Clevis with double ball bearingrivetedPolyamide117nonedrawnGasket ring redWhite-3.5843Medium weight housing IM-25901.3

24.77 €

1 5 Days 105801254035015540Ball-bearingIM (LU/BU)8060Medium weight, pressed housing, galvanized8.53.5Clevis with double ball bearingrivetedPolyamide117nonedrawnGasket ring redWhite-3.51053Medium weight housing IM-25901.6

43.57 €

1 5 Days 1351101504550019556Ball-bearingIM (LU/BU)10580Medium weight, pressed housing, galvanized10.54Clevis with double ball bearingrivetedPolyamide202nonedrawnGasket ring redWhite-41263Medium weight housing IM-25903.14

44.17 €

1 5 Days 1351101604550020056Ball-bearingIM (LU/BU)10580Medium weight, pressed housing, galvanized10.54Clevis with double ball bearingrivetedPolyamide202nonedrawnGasket ring redWhite-41263Medium weight housing IM-25903.32

48.86 €

1 5 Days 1351102005050024556Ball-bearingIM (LU/BU)10580Medium weight, pressed housing, galvanized10.54Clevis with double ball bearingrivetedPolyamide202nonedrawnGasket ring redWhite-41263Medium weight housing IM-25903.67

33.49 €

1 4 Days 1351101754835020852Roller bearingIS (LI/BI)10580Lightweight, pressed sheet steel housing, galvanized11---Polyamide165---Whitecylindrical---Standard housing IL-20902.4

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing material RR Steel galvanized
Surface coating galvanized Number of wheels [piece] 1 Tread material Polyamide
Stop Type DS-N (double stop in the wake)

Tech Support