Swivel Castors with double stop in the Castors and elastic polyurethane wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IM-EPUK-080-K-3-DSN
L-IM-EPUK-100-K-3-DSN
L-IM-EPUK-125-K-3-DSN
L-IM-EPUK-160-K-3-DSN
L-IM-EPUK-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

24.03 €

1 5 Days 1058080351301084080608.53.51173.58431.2

24.29 €

1 5 Days 10580100351801284080608.53.51173.58431.4

30.58 €

1 5 Days 10580125402001554080608.53.51173.510531.65

57.29 €

1 4 Days 13511016045300200561058010.54202412633.3

66.22 €

1 5 Days 13511020047450245561058010.54202412633.85

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Material Description Housing Medium weight, pressed housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Polyamide Tread material Elastic polyurethane
electrically conductive none Housing design drawn Clevis bearing seal Gasket ring red
Tread color Blue-Purple Stop Type DS-N (double stop in the wake)

Tech Support