• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Roller, with a ball bearing (CF-300-80)

Roller, with a ball bearing CF-300-80

Click on this image to zoom in.

Click on this image to zoom in.

  • Roller, with a ball bearing CF-300-80
  • Roller, with a ball bearing CF-300-80
  • Roller, with a ball bearing CF-300-80
  • Roller, with a ball bearing CF-300-80
  • Roller, with a ball bearing CF-300-80
  • Roller, with a ball bearing CF-300-80
  • Roller, with a ball bearing CF-300-80

Product Details:

Manufacturer part number: CF-300-80

Brand: TORWEGGE

Price: 20.97

Delivery time: 4 Days


Technical Data:

Wheel diameter: 78 mm

Wheel width: 20 mm

Load capacity dynamic: 200 kg

Surface coating: galvanized

Weight: 0.68 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF-300-80

Part Number
CF-300-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Surface coating Weight
(kg)

20.97 €

1 4 Days 7820200galvanized0.68

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Steel Tread material Steel

This page is Roller, with a ball bearing, part number CF-300-80.
You can find the detail information about specifications and dimensions on part number CF-300-80.

Variation of this product

Part Number
CF-300-200
CF-300-50
CF-300-60-M8X45
CF-310-100
CF-310-120B
CF-310-140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Surface coating Weight
(kg)

86.86 €

1 20 Days 19725330galvanized5.21

14.89 €

1 5 Days 501270galvanized0.154

15.72 €

1 4 Days 6016.6100galvanized0.278

27.41 €

1 4 Days 9821220galvanized1.05

76.07 €

1 20 Days 12032500-2.25

39.46 €

1 5 Days 13725270galvanized2.4

Tech Support