Lift trucks roller (Part Numbers)

Lift trucks roller

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rim material: Polyamide, Steel
・Tread material: Elastic polyurethane, Polyurethane
・Tread color: Blue, Brown, White

[Features]
・This wheel series is unbreakable under high loads and is characterized by its long service life

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAHU-082-88-K20-EL92
PAHU-082-88-K25
PAHU-082-91-K17
PAHU-082-91-K20
PAHU-082-91-K20-EL95
PAHU-082-91-K25
PAHU-082-93-K17
PAHU-082-93-K20
PAHU-082-93-K20-EL97
PAHU-082-93-K25
PAHU-082-95-K17
PAHU-082-95-K20
PAHU-082-95-K20-EL99
PAHU-082-95-K25
PAHU-082-100-K17
PAHU-082-100-K20
PAHU-082-100-K20-2RS
PAHU-082-100-K20-EL104
PAHU-082-100-K20-VA
PAHU-082-100-K25
PAHU-085-60-K17
PAHU-085-60-K17-2RS
PAHU-085-60-K20
PAHU-085-60-K20-EL64
PAHU-085-60-K20-RS
PAHU-085-60-K25
PAHU-085-60-K25-EL64
PAHU-085-70-K17
PAHU-085-70-K20
PAHU-085-70-K20-EL74
PAHU-085-70-K25
PAHU-085-75-K25-EL80
PAHU-085-80-K17
PAHU-085-80-K20
PAHU-085-80-K20-EL84
PAHU-085-80-K25
PAHU-085-85-K25
PAHU-085-85-K25-EL89
PAHU-085-90-K17
PAHU-085-90-K20
PAHU-085-90-K20-EL94
PAHU-085-90-K25
PAHU-085-100-K17
PAHU-085-100-K20
PAHU-085-100-K25
PAHU-085-100-K25-EL104
PUHS-050-70-K10-2RS-UZ
PUHS-080-50-K17
PUHS-080-50-K20
PUHS-080-50-K25
PUHS-080-50-K25-EL46
PUHS-080-50-KS47X14-UZ
PUHS-080-54-K25-EL58
PUHS-080-60-K25-2RS
PUHS-080-70-K17
PUHS-080-70-K20
PUHS-080-70-K25
PUHS-080-70-K25-2RS
PUHS-082-50-K17
PUHS-082-50-K20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Tread material Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

12.79 €

1 5 Days 8288900Ball-bearingPolyamidePolyamideWhitecrowned-25800.55

14.48 €

1 5 Days 8288900Ball-bearingPolyamidePolyamideWhitecrowned-25800.53

14.58 €

1 5 Days 8291900Ball-bearingPolyamidePolyamideWhitecrowned-25800.62

14.58 €

1 5 Days 8291900Ball-bearingPolyamidePolyamideWhitecrowned-25800.56

12.98 €

1 5 Days 8291900Ball-bearingPolyamidePolyamideWhitecrowned-25800.562

14.58 €

1 5 Days 8291900Ball-bearingPolyamidePolyamideWhitecrowned-25800.53

12.76 €

1 5 Days 8293900Ball-bearingPolyamidePolyamideWhitecylindrical-25800.65

12.16 €

1 5 Days 8293900Ball-bearingPolyamidePolyamideWhitecylindrical-25800.65

13.22 €

1 5 Days 8293900Ball-bearingPolyamidePolyamideWhitecylindrical-25800.66

12.04 €

1 5 Days 8293900Ball-bearingPolyamidePolyamideWhitecylindrical-25800.62

14.58 €

1 5 Days 82951000Ball-bearingPolyamidePolyamideWhitecrowned-25800.624

14.58 €

1 5 Days 82951000Ball-bearingPolyamidePolyamideWhitecrowned-25800.584

13.58 €

1 5 Days 82951000Ball-bearingPolyamidePolyamideWhitecrowned-25800.584

14.58 €

1 5 Days 82951000Ball-bearingPolyamidePolyamideWhitecrowned-25800.464

14.83 €

1 5 Days 821001000Ball-bearingPolyamidePolyamideWhitecylindrical-25800.65

14.83 €

1 5 Days 821001000Ball-bearingPolyamidePolyamideWhitecylindrical-25800.6

14.40 €

1 5 Days 821001000Ball-bearingPolyamidePolyamideWhite--25800.6

14.03 €

1 5 Days 821001000Ball-bearingPolyamidePolyamideWhite--25800.61

21.61 €

1 5 Days 821001000Ball-bearingPolyamidePolyamideWhitecylindrical-25800.6

14.83 €

1 4 Days 821001000Ball-bearingPolyamidePolyamideWhitecylindrical-25800.57

11.33 €

1 5 Days 8560750Ball-bearingPolyamidePolyamideWhitecrowned-25800.65

11.04 €

1 5 Days 8560750Ball-bearingPolyamidePolyamideWhite--25800.65

10.66 €

1 5 Days 8560950Ball-bearingPolyamidePolyamideWhite--25800.45

9.63 €

1 4 Days 8560750Ball-bearingPolyamidePolyamideWhitecrowned-25800.46

9.69 €

1 5 Days 8560950Ball-bearingPolyamidePolyamideWhite--25800.45

13.79 €

1 5 Days 8560750Ball-bearingPolyamidePolyamideWhitecylindrical-25800.442

12.21 €

1 5 Days 8560750Ball-bearingPolyamidePolyamideWhitecylindrical-25800.442

13.83 €

1 5 Days 8570800Ball-bearingPolyamidePolyamideWhitecrowned-25800.55

13.83 €

1 5 Days 8570800Ball-bearingPolyamidePolyamideWhite--25800.5

11.81 €

1 5 Days 8570800Ball-bearingPolyamidePolyamideWhitecylindrical-25800.506

13.83 €

1 5 Days 8570800Ball-bearingPolyamidePolyamideWhite--25800.506

16.42 €

1 5 Days 8575800Ball-bearingPolyamidePolyamideWhitecylindrical-25800.4

15.67 €

1 5 Days 8580850Ball-bearingPolyamidePolyamideWhite--25800.55

15.67 €

1 5 Days 8580850Ball-bearingPolyamidePolyamideWhite--25800.55

13.06 €

1 4 Days 8580850Ball-bearingPolyamidePolyamideWhitecylindrical-25800.55

15.67 €

1 5 Days 8580850Ball-bearingPolyamidePolyamideWhite--25800.55

11.97 €

1 5 Days 8585900Ball-bearingPolyamidePolyamideWhite--25800.6

14.02 €

1 5 Days 8585900Ball-bearingPolyamidePolyamideWhite--25800.62

15.99 €

1 5 Days 8590950Ball-bearingPolyamidePolyamideWhite--25800.61

12.59 €

1 5 Days 8590950Ball-bearingPolyamidePolyamideWhite--25800.61

13.64 €

1 5 Days 8590950Ball-bearingPolyamidePolyamideWhite--25800.62

15.99 €

1 5 Days 8590950Ball-bearingPolyamidePolyamideWhite--25800.62

16.01 €

1 5 Days 851001100Ball-bearingPolyamidePolyamideWhite--25800.65

14.91 €

1 5 Days 851001100Ball-bearingPolyamidePolyamideWhite--25800.65

14.91 €

1 5 Days 851001100Ball-bearingPolyamidePolyamideWhite--25800.65

15.59 €

1 5 Days 851001100Ball-bearingPolyamidePolyamideWhite--25800.66

25.47 €

1 20 Days -----------

19.01 €

1 5 Days 8050400Ball-bearingSteelPolyurethaneBrowncylindrical-25800.82

19.01 €

1 5 Days 8050400Ball-bearingSteelPolyurethaneBrowncylindrical--0.82

19.01 €

1 5 Days 8050400Ball-bearingSteelPolyurethaneBrowncylindrical-25800.8

14.37 €

1 5 Days 8050400Ball-bearingSteelPolyurethaneBrowncylindrical-25800.8

13.39 €

1 4 Days 8050-Ball bearing seatSteelPolyurethaneBrowncylindrical--0.61

22.74 €

1 5 Days 8054400-SteelPolyurethaneBrowncylindrical--0.85

22.00 €

1 4 Days 8060400Ball-bearingSteelPolyurethaneBrowncylindrical-25800.9

20.75 €

1 5 Days 8070450Ball-bearingSteelPolyurethaneBrowncylindrical-25801.15

20.75 €

1 5 Days 8070450Ball-bearingSteelPolyurethaneBrowncylindrical--1.1

20.75 €

1 5 Days 8070450Ball-bearingSteelPolyurethaneBrowncylindrical-25801.1

16.54 €

1 5 Days 8070450Ball-bearingSteelPolyurethane---25801.1

18.54 €

1 5 Days 8250350Ball-bearingSteelPolyurethaneBrowncylindrical-25800.854

18.54 €

1 4 Days 8250350Ball-bearingSteelPolyurethaneBrowncylindrical--0.8

Loading...

Tech Support