guide roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FPRO-030-11-7-K08-2RS
FPRO-030-11-7-K08-ZZ
FPRO-038-28-10-K12
FPRO-038-28-10-K12-ZZ
FPRO-038-38-10-K12
FPRO-040-16-9-K15
FPRO-042-14-10-K12
FPRO-042-28-10-K12
FPRO-042-38-10-K12
FPRO-050-15-8-K12
FPRO-050-15-9-K10
FPRO-055-25-9-K15
FPRO-057-20-12-K17-ZZ
FPRO-060-18-10-K12
FPRO-060-20-12-K17
FPRO-080-20-10-K12
FPRO-080-25-15-K25-RS
FPRO-080-27-14-K20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
electrically conductive Tread color Tread type Weight
(kg)

3.41 €

1 4 Days 301140noneLight Greycylindrical0.016

3.97 €

1 4 Days 301140noneLight Greycylindrical0.016

7.56 €

1 4 Days 382880noneLight Greycrowned0.047

7.66 €

1 20 Days 382880noneLight Greycrowned0.047

8.06 €

1 20 Days 383880noneLight Greycrowned0.052

14.29 €

1 20 Days 401655-Blackcylindrical0.038

7.27 €

1 4 Days 421470noneLight Greycylindrical0.048

8.69 €

1 4 Days 4228110noneLight Greycrowned0.052

8.23 €

1 4 Days 4238130noneLight Greycrowned0.062

3.34 €

1 4 Days 501580noneNatural colorcylindrical0.044

3.33 €

1 4 Days 501580noneNatural colorcylindrical0.053

9.71 €

1 4 Days 5525150noneLight Greycrowned0.076

14.11 €

1 20 Days 5720135-Browncylindrical0.092

14.03 €

1 20 Days 601890noneLight Greycylindrical0.078

11.16 €

1 20 Days 602095noneLight Greycylindrical0.1

13.44 €

1 4 Days 8020175noneLight Greycylindrical0.136

21.12 €

1 20 Days 8025216---0.035

21.09 €

1 4 Days 8027190noneNatural colorcrowned0.2

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Tread material Polyurethane Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support