Stainless steel swivel Castors with back hole and heat-resistant wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-HGK-100-G-1-ROT
L-IV-HGK-125-G-1-ROT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Swivel Radius
(mm)

49.14 €

1 5 Days 1006012882

62.73 €

1 5 Days 1258015594.5

Loading...

  1. 1

Basic information

Wheel width(mm) 30 Discharge swivel castor(mm) 32 Rolls and case type Steering housing
Mounting type Baack hole Wheel bearing Bearing Bolt hole Ø(mm) 12
Rim material Plastic Tread material Solid rubber heat resistant Housing classification Stainless steel standard series IV

Tech Support