Stainless steel swivel Castors with double stop and elastic polyurethane wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-MV-EPUK-080-K-3-DSN
L-MV-EPUK-100-K-3-DSN
L-MV-EPUK-125-K-3-DSN
L-MV-EPUK-160-K-3-DSN
L-MV-EPUK-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Weight
(kg)

65.39 €

1 4 Days 10084803513010847806091110.844

66.51 €

1 5 Days 100841003518012847806091131.01

84.78 €

1 5 Days 100841254020015651806091281.304

140.37 €

1 5 Days 132110160453002006010580121572.882

155.74 €

1 5 Days 132110200504502435910580121593.37

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing Series Type MV (LNC/BNC)
Rim material Polyamide Tread material Elastic polyurethane electrically conductive none
Housing classification Heavy stainless steel MV series Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support