Stainless steel fixed Castors with elastic polyurethane wheel, approx. 80° Shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-MV-EPUK-080-K
B-MV-EPUK-100-K
B-MV-EPUK-125-K
B-MV-EPUK-160-K
B-MV-EPUK-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

30.06 €

1 5 Days 10084803513010847806090.69

31.58 €

1 5 Days 100841003518012847806090.82

48.83 €

1 5 Days 100841254020015651806091.05

78.74 €

1 5 Days 132110160453002006010580122.45

86.64 €

1 4 Days 132110200504502435910580122.9

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Housing Series Type MV (LNC/BNC)
Rim material Polyamide Tread material Elastic polyurethane electrically conductive none
Housing classification Heavy stainless steel MV series Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support