Double rolls as a set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-1305-P-50-2-10-VE5
L-1305-P-50-2-11-VE5
L-1305-P-50-2-M10-VE5
L-1305-PR-50-2-10-VE5
L-1305-PR-50-2-11-VE5
L-1305-PR-50-2-M10-VE5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting type Tread material Dimensions of pin attachment
(mm)
Weight
(kg)

30.17 €

1 5 Days Metal stemPolyamide10 x 300.48

30.17 €

1 5 Days Metal stemPolyamide11 x 220.48

30.16 €

1 5 Days Set screwPolyamideM10 x 130.44

30.16 €

1 5 Days Metal stemPolyurethane10 x 300.71

30.16 €

1 5 Days Metal stemPolyurethane11 x 220.54

30.16 €

1 5 Days Set screwPolyurethaneM10 x 130.51

Loading...

  1. 1

Basic information

Wheel diameter(mm) 50 Wheel width(mm) 12 Load capacity dynamic(kg) 50
Rolls and case type Steering housing Wheel bearing Bearing Housing material RR Plastic
Rim material Polyamide

Tech Support