Double heavy duty swivel Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HD-PAH-125-K-3
L-HD-PAH-150-K-3
L-HD-PAH-200-K-3
L-HD-PAH-250-K-3
L-HD-PAH-300-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Housing design Clevis bearing seal Tread type Bearing shell type Weight
(kg)

142.53 €

1 4 Days 1701401253550017750140105Painted132weldedwithout gasket ringcylindricalhardened5.4

313.23 €

1 5 Days 17017015040100021060130130-13-----7.7

220.05 €

1 5 Days 20020020050220027070160160-17-----12.9

489.27 €

1 5 Days 23023025060280035080190190-19-----22.4

435.08 €

1 5 Days 23023030060400037580190190-19-----22.8

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HD-DLR/DBR Housing material RR Steel Rim material Polyamide
Tread material Polyamide electrically conductive none Tread color White
Housing classification Heavy Duty Double Rollers HD

Tech Support