Manufacturer part number: B-IS-LRS1-185-R-GRAU
Brand: TORWEGGE
Price: 40.76 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IS-LRS1-185-R-GRAU
Plate length(mm) | 135 | Plate width(mm) | 114 | Wheel diameter(mm) | 185 |
---|---|---|---|---|---|
Wheel width(mm) | 45 | Load capacity dynamic(kg) | 50 | overall height(mm) | 210 |
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
Housing Series Type | IS (LI/BI) | Bolt Hole Length(mm) | 105 | Housing material RR | Steel galvanized |
Bolt hole width(mm) | 80 | Material Description Housing | Sheet steel housing, galvanized | Surface coating | galvanized |
Screw hole(mm) | 11 | Number of wheels [piece] | 1 | Rim material | Sheet steel, painted |
Tread material | Pneumatic tires | electrically conductive | none | Housing design | drawn |
Tread color | Grey | Tread type | crowned | Housing classification | Standard housing IL |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 50 | Weight(kg) | 2.3 |
This page is Fixed Castors with pneumatic wheel, sheet steel housing, with sheet steel rim, part number B-IS-LRS1-185-R-GRAU.
You can find the detail information about specifications and dimensions on part number B-IS-LRS1-185-R-GRAU.