Fixed Castors with all-steel wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HS-STS-100-K
B-HS-STS-125-K
B-HS-STS-150-K
B-HS-STS-200-K
B-HS-STS-200-K-B80
B-HS-STS-250-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Housing design Weight
(kg)

120.27 €

1 4 Days 13511010040170014510580galvanized111welded4.07

139.26 €

1 5 Days 13511012555175017010580galvanized111welded6.75

218.47 €

1 5 Days 175140150553000205140105galvanized141welded10.95

292.01 €

1 20 Days 175140200553000255140105Painted14-welded18.12

454.24 €

1 5 Days 255200200806000280210160Painted18--29.5

1,203.71 €

1 5 Days 4003002506510000380340240Painted261welded71

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HS (LPSX/BPSX) Housing material RR Steel Rim material Steel
Tread material Steel electrically conductive electrically conductive Tread type cylindrical
Housing classification Super heavy duty housing HS

Tech Support