• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Fixed Castors with elastic polyurethane wheel, approx. 80° Shore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IM-EPUK-080-K
B-IM-EPUK-100-K
B-IM-EPUK-125-K
B-IM-EPUK-160-K
B-IM-EPUK-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

15.75 €

1 5 Days 10290803513010880608.53.53.58430.7

16.89 €

1 5 Days 102901003518012880608.53.53.58430.8

23.70 €

1 5 Days 102901254020015580608.53.53.510531.14

43.28 €

1 5 Days 135114160453002001058010.54412631.994

50.96 €

1 5 Days 135114200504502451058010.54412632.59

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Material Description Housing Medium weight, pressed housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Polyamide
Tread material Elastic polyurethane electrically conductive none Housing design drawn
Tread color Blue

Tech Support