Apparatus roll with solid rubber ball

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-1321-30-1
L-1321-30-2-M10X15
L-1321-40-1-GRAU
L-1321-40-2-M10X15-GRAU
L-1321-50-1
L-1321-50-2-M10X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Bolt length
(mm)
Bolt hole Ø
(mm)
Dimensions of pin attachment
(mm)
Weight
(kg)

3.35 €

1 20 Days 3030254715Baack hole-8.5-0.084

4.78 €

1 4 Days 3030255215Set screw15-M10x150.108

4.24 €

1 4 Days 4040405716Baack hole-12-0.126

5.34 €

1 4 Days 4040406216Set screw15-M10x150.148

5.79 €

1 4 Days 5050506718Baack hole-12-0.178

4.96 €

1 20 Days 5050507218Set screw15-M10x150.196

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Wheel bearing Bearing Housing material RR Steel
Surface coating Chromed Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Rim material Plastic Tread material Rubber electrically conductive none
Tread color Grey Tread type crowned Housing classification Sheet steel housing, chrome-plated
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support