Apparatus steering wheel with plastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-1358-25-3-40X40
L-1358-25-3-48X34
L-1358-30-3-40X40
L-1358-30-3-48X34
L-1358-32-3
L-1358-38-3
L-1358-45-3
L-1358-50-3
L-AL-PAA-050-G-3
L-AL-PAA-050-G-3-DSN
L-AL-PAA-075-G-3
L-AL-PAA-075-G-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Surface coating Screw hole
(mm)
Clevis bearing type Rim material Tread material Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread color Tread type Bearing shell type Stop Type Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

2.24 €

1 4 Days 404025131534161358--29x29galvanized5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.04

2.24 €

1 20 Days 4834251315341613583623-galvanized5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.36

2.28 €

1 4 Days 404030152037161358--29x29galvanized5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.042

2.27 €

1 20 Days 4834301520361613583623-galvanized5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.036

1.93 €

1 4 Days 4242321825502013583232-galvanized5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.08

2.02 €

1 4 Days 424238182553201358--32x32galvanized5Clevis with simple ball bearing---nonedrawnwithout gasket ringBlackcylindricalnot hardened----0.085

2.05 €

1 20 Days 474745183064201358--35x35galvanized6.5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.1

2.40 €

1 4 Days 474750203568201358--35x35galvanized6.5Clevis with simple ball bearing---none-without gasket ringBlackcylindrical-----0.107

3.23 €

1 5 Days 60605018407124AL (1330/1335/1340/1345/1350/1355 )464638x38 to 46x46galvanized6.2-PolyamidePolyamide49-drawn-------20800.196

3.77 €

1 5 Days 60605018407121AL (1330/1335/1340/1345/1350/1355 )464638x38 to 46x46-6.2Clevis with double ball bearingPolyamidePolyamide82nonedrawn-Black--DS-N (double stop in the wake)Lightweight, sheet steel housing, galvanized-20800.226

2.91 €

1 4 Days 606075235010125AL (1330/1335/1340/1345/1350/1355 )464638x38 to 46x46galvanized6.2-PolyamidePolyamide62.5nonedrawn-------20800.25

4.72 €

1 5 Days 606075235010125AL (1330/1335/1340/1345/1350/1355 )464638x38 to 46x46-6.2Clevis with double ball bearingPolyamidePolyamide91nonedrawn-Black--DS-N (double stop in the wake)Lightweight, sheet steel housing, galvanized-20800.32

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Bearing
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Number of wheels [piece] 1
Clevis connection riveted

Tech Support