• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Apparatus double role with lock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-DRKA-35-2-M8-RF
L-DRKA-40-2-M8-RF
L-DRKA-40-2-M10-RF
L-DRKA-50-2-M8-RF
L-DRKA-50-2-M10-RF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Surface coating Number of wheels [piece] Swivel Radius
(mm)
Housing design Clevis bearing seal Stop screw adjustable Stop Type Weight
(kg)

1.50 €

1 4 Days 3513704618Without258injectedwithout gasket ringNowheel lock0.066

1.26 €

1 4 Days 4010405316Without256injectedwithout gasket ringNowheel lock0.062

1.25 €

1 4 Days 4020405316-------0.064

1.66 €

1 4 Days 5012506518Without268injectedwithout gasket ringNowheel lock0.08

1.64 €

1 4 Days 5012506518Without267injectedwithout gasket ringYeswheel lock0.082

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Bearing
Housing material RR Plastic Bolt length(mm) 15 Rim material Polyamide
Tread material Polyurethane electrically conductive none Tread color Black
Tread type cylindrical

Tech Support