• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Galvanized steel carrying roller, smooth running, with internal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TRG-50X1.5-STI-A12-IGM8-EL=200
TRG-50X1.5-STI-A12-IGM8-EL=300
TRG-50X1.5-STI-A12-IGM8-EL=400
TRG-50X1.5-STI-A12-IGM8-EL=500
TRG-50X1.5-STI-A12-IGM8-EL=600
TRG-60X2-STI-A12-IGM8-EL=200
TRG-60X2-STI-A12-IGM8-EL=300
TRG-60X2-STI-A12-IGM8-EL=400
TRG-60X2-STI-A12-IGM8-EL=500
TRG-60X2-STI-A12-IGM8-EL=600
TRG-80X2-STI-A12-IGM8-EL=200
TRG-80X2-STI-A12-IGM8-EL=300
TRG-80X2-STI-A12-IGM8-EL=400
TRG-80X2-STI-A12-IGM8-EL=500
TRG-80X2-STI-A12-IGM8-EL=600
TRG-80X2-STI-A12-IGM8-EL=800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe diameter
(mm)
Pipe wall thickness
(mm)
Roll length
(mm)
Shaft length
(mm)
Weight
(kg)

20.39 €

1 4 Days 501.51942000.6

22.64 €

1 4 Days 501.52943000.9

24.89 €

1 4 Days 501.53944001.2

28.91 €

1 4 Days 501.54945001.5

31.16 €

1 4 Days 501.55946001.8

22.64 €

1 4 Days 6021942000.83

25.78 €

1 4 Days 6022943002.36

30.26 €

1 4 Days 602394400-

34.29 €

1 4 Days 602494500-

37.44 €

1 4 Days 6025946002.33

26.68 €

1 4 Days 8021902001.026

30.73 €

1 4 Days 8022903001.47

34.29 €

1 4 Days 8023904001.93

39.23 €

1 4 Days 8024905002.35

43.72 €

1 4 Days 8025906002.87

50.23 €

1 4 Days 8027908003.65

Loading...

  1. 1

Basic information

Material shaft Steel Shaft diameter(mm) 12

Tech Support